T piece 110 FT
Type LT 1130 R5 FT
Item no. 6219405
EAN 4012196686032



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
T piece to create a horizontal branch, fittings for cable ladders of side height110 mm. With connector perforation. Can be used indoors and outdoors. Connector and fastening material must be ordered separately. Fittings must be supported by the support structure.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 300 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Type | Exit symmetrical |
| ROHS-conformant | yes |
| Dimension | 110x300 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
27,064 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 27,064 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 27,064 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6216548
Straight connector cable ladders FTType
LVG 110 FT
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
LT 1120 R5 FT
200
6219402
LT 1130 R5 FT
300
6219405
LT 1140 R5 FT
400
6219407
LT 1150 R5 FT
500
6219409
LT 1160 R5 FT
600
6219412
Width
LT 1120 R5 FT
Item no.
6219402
Width
200
LT 1130 R5 FT
Item no.
6219405
Width
300
LT 1140 R5 FT
Item no.
6219407
Width
400
LT 1150 R5 FT
Item no.
6219409
Width
500
LT 1160 R5 FT
Item no.
6219412
Width
600
