T piece 110 FT
Type RT 110 FT
|Item no. 6038320
|EAN 4012197347703



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
T piece for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 110 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 0,8 mm |
| NATO hole pattern | no |
| Width of the branch | 100 mm |
| Type | T piece horizontal |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 110x100 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 27 St. |
| Product series | MKSM Series, MKS Series, SKSM Series, SKS Series |
Environmental Data
3,8103 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,8103 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,8103 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Item no.
RT 110 FT
100
Hot-dip galvanised
Steel
6038320
RT 115 FT
150
Hot-dip galvanised
Steel
6038322
RT 120 FT
200
Hot-dip galvanised
Steel
6038324
RT 130 FT
300
Hot-dip galvanised
Steel
6038326
RT 140 FT
400
Hot-dip galvanised
Steel
6038328
RT 150 FT
500
Hot-dip galvanised
Steel
6038330
RT 160 FT
600
Hot-dip galvanised
Steel
6038332
Width
RT 110 FT
Item no.
6038320
Width
100
Surface
Hot-dip galvanised
Material
Steel
RT 115 FT
Item no.
6038322
Width
150
Surface
Hot-dip galvanised
Material
Steel
RT 120 FT
Item no.
6038324
Width
200
Surface
Hot-dip galvanised
Material
Steel
RT 130 FT
Item no.
6038326
Width
300
Surface
Hot-dip galvanised
Material
Steel
RT 140 FT
Item no.
6038328
Width
400
Surface
Hot-dip galvanised
Material
Steel
RT 150 FT
Item no.
6038330
Width
500
Surface
Hot-dip galvanised
Material
Steel
RT 160 FT
Item no.
6038332
Width
600
Surface
Hot-dip galvanised
Material
Steel

