T piece 110 FS
Type LT 1150 R5 FS
Item no. 6219388
EAN 4012196685950



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
T piece to create a horizontal branch, fittings for cable ladders of side height110 mm. With connector perforation. Can be used in indoor areas. Connector and fastening material must be ordered separately. Fittings must be supported by the support structure.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 500 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Type | Exit symmetrical |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 110x500 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
32,8446 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 32,8446 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 32,8446 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6216545
Straight connector cable ladders LVG FSType
LVG 110 FS
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LT 1120 R5 FS
200
1,5
6219382
LT 1130 R5 FS
300
1,5
6219384
LT 1140 R5 FS
400
1,5
6219386
LT 1150 R5 FS
500
1,5
6219388
LT 1160 R5 FS
600
1,5
6219390
Width
LT 1120 R5 FS
Item no.
6219382
Width
200
Rail thickness
1,5
LT 1130 R5 FS
Item no.
6219384
Width
300
Rail thickness
1,5
LT 1140 R5 FS
Item no.
6219386
Width
400
Rail thickness
1,5
LT 1150 R5 FS
Item no.
6219388
Width
500
Rail thickness
1,5
LT 1160 R5 FS
Item no.
6219390
Width
600
Rail thickness
1,5
