T piece 110 FS
Type LT 1140 R3 FS
Item no. 6225294
EAN 4012196444342



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
T piece, horizontal, with welded rung for all cable ladder types of 110 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 400 mm |
| Dimension R | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Type | Exit symmetrical |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 110x400 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
22,1219 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 22,1219 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 22,1219 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6216545
Straight connector cable ladders LVG FSType
LVG 110 FS
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LT 1120 R3 FS
200
1,5
6225290
LT 1130 R3 FS
300
1,5
6225292
LT 1140 R3 FS
400
1,5
6225294
LT 1150 R3 FS
500
1,5
6225296
LT 1160 R3 FS
600
1,5
6225298
Width
LT 1120 R3 FS
Item no.
6225290
Width
200
Rail thickness
1,5
LT 1130 R3 FS
Item no.
6225292
Width
300
Rail thickness
1,5
LT 1140 R3 FS
Item no.
6225294
Width
400
Rail thickness
1,5
LT 1150 R3 FS
Item no.
6225296
Width
500
Rail thickness
1,5
LT 1160 R3 FS
Item no.
6225298
Width
600
Rail thickness
1,5

