T connector Rd 8−10 mm Cu
Type 245 8-10 CU
Item no. 5311152
EAN 4012195417439




Item no. / Type
5311152 / 245 8-10 CU
Fit
Rd 8-10 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• With 2 hexagonal bolts M6 x 16 (VA)
• Complies with the requirements of VDE 0185-305-3 (IEC/ EN 62305-3)
• Complies with the requirements of VDE 0185-305-3 (IEC/ EN 62305-3)
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | T connector |
| Suitable for connection | Round conductor Rd 8–10 / Rd 8–10 |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8-10mm |
| Material | Copper |
Environmental Data
0,3284 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3284 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3284 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
245 8-10 CU
Rd 8-10
5311152
245 8-10 CU
Item no.
5311152
Fit
Rd 8-10


