T branch piece, duct height 120 mm, pure white
Type PLM TB 1220 RW
Item no. 7218084
EAN 4012197365608



Item no. / Type
7218084 / PLM TB 1220 RW
Dimension B
200 mm
Dimension H
120 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Tee with intumescent fire protection mesh for PYROLINE® Rapid PLM installation duct. Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. The cover is snapped on without tools, allowing rapid inspection and retroassignment. The cover overhang allows offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Technical data
| Usable cross-section | 18500 mm² |
|---|---|
| With perforation | yes |
| Partitions possible | yes |
| Jacketing | Steel |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 600x400x120 |
| Surface | Powder-coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | PYROLINE® rapid PLM |
Dimensions
| Dimension A | 400 mm |
|---|---|
| Dimension B | 200 mm |
| Dimension H | 120 mm |
| Dimension t | 600 mm |
Environmental Data
13,1577 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 13,1577 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 13,1577 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension B
Dimension H
Colour
Item no.
PLM TB 1220 RW
200
120
Pure white; RAL 9010
7218084
PLM TB 1220 RW
Item no.
7218084
Dimension B
200
Dimension H
120
Colour
Pure white; RAL 9010
