T branch piece, duct height 120 mm, FS
Type PLM TB 1220 FS
Item no. 7218082
EAN 4012197365264



Item no. / Type
7218082 / PLM TB 1220 FS
Dimension B
200 mm
Dimension H
120 mm
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Tee with intumescent fire protection mesh for PYROLINE® Rapid PLM installation duct. Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. The cover is snapped on without tools, allowing rapid inspection and retroassignment. The cover overhang allows offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Technical data
| Usable cross-section | 18500 mm² |
|---|---|
| With perforation | yes |
| Partitions possible | yes |
| Jacketing | Steel |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 600x400x120 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | PYROLINE® rapid PLM |
Dimensions
| Dimension A | 400 mm |
|---|---|
| Dimension B | 200 mm |
| Dimension H | 120 mm |
| Dimension t | 600 mm |
Environmental Data
12,986 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 12,986 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,986 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension B
Dimension H
Colour
Item no.
PLM TB 1220 FS
200
120
zinc
7218082
PLM TB 1220 FS
Item no.
7218082
Dimension B
200
Dimension H
120
Colour
zinc
