T branch piece 200 FT
Type WLT 2040 FT
Item no. 6233643
EAN 4012196176717



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
T piece, horizontal, for all wide span cable ladders of 200 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 200 mm |
| Dimension B | 400 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| ROHS-conformant | yes |
| Rail thickness | 2,5 mm |
| Dimension | 200x400 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
84,1177 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 84,1177 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 84,1177 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
WLT 2020 FT
200
2,5
6233627
WLT 2030 FT
300
2,5
6233635
WLT 2040 FT
400
2,5
6233643
WLT 2050 FT
500
2,5
6233651
WLT 2060 FT
600
2,5
6233678
Width
WLT 2020 FT
Item no.
6233627
Width
200
Rail thickness
2,5
WLT 2030 FT
Item no.
6233635
Width
300
Rail thickness
2,5
WLT 2040 FT
Item no.
6233643
Width
400
Rail thickness
2,5
WLT 2050 FT
Item no.
6233651
Width
500
Rail thickness
2,5
WLT 2060 FT
Item no.
6233678
Width
600
Rail thickness
2,5

