T branch piece 160 FT
Type WLT 1620 FT
Item no. 6229727
EAN 4012196172696



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Horizontal T branch piece, for all wide span cable ladders of 160 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 160 mm |
| Dimension B | 200 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 160x200 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
65,6899 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 65,6899 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 65,6899 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
WLT 1620 FT
200
2
6229727
WLT 1630 FT
300
2
6229735
WLT 1640 FT
400
2
6229743
WLT 1650 FT
500
2
6229751
WLT 1660 FT
600
2
6229778
Width
WLT 1620 FT
Item no.
6229727
Width
200
Rail thickness
2
WLT 1630 FT
Item no.
6229735
Width
300
Rail thickness
2
WLT 1640 FT
Item no.
6229743
Width
400
Rail thickness
2
WLT 1650 FT
Item no.
6229751
Width
500
Rail thickness
2
WLT 1660 FT
Item no.
6229778
Width
600
Rail thickness
2


