T branch piece 160, A4
Type WLT 1660 A4
Item no. 6229828
EAN 4012195910244



Item no. / Type
Width
Rail thickness
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Horizontal T branch piece, for all wide span cable ladders of 160 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Height | 160 mm |
| Dimension B | 600 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 160x600 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
132,2888 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 132,2888 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 132,2888 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
WLT 1620 A4
200
2
6229820
WLT 1630 A4
300
2
6229822
WLT 1640 A4
400
2
6229824
WLT 1650 A4
500
2
6229826
WLT 1660 A4
600
2
6229828
Width
WLT 1620 A4
Item no.
6229820
Width
200
Rail thickness
2
WLT 1630 A4
Item no.
6229822
Width
300
Rail thickness
2
WLT 1640 A4
Item no.
6229824
Width
400
Rail thickness
2
WLT 1650 A4
Item no.
6229826
Width
500
Rail thickness
2
WLT 1660 A4
Item no.
6229828
Width
600
Rail thickness
2


