T branch piece 110 FT
Type WLT 1150 FT
Item no. 6312756
EAN 4012196302895



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Horizontal T branch piece, for all wide span cable ladders of 110 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 500 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Type | Exit symmetrical |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 110x500 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
52,6079 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 52,6079 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 52,6079 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
WLT 1120 FT
200
2
6312713
WLT 1130 FT
300
2
6312721
WLT 1140 FT
400
2
6312748
WLT 1150 FT
500
2
6312756
WLT 1160 FT
600
2
6312764
Width
WLT 1120 FT
Item no.
6312713
Width
200
Rail thickness
2
WLT 1130 FT
Item no.
6312721
Width
300
Rail thickness
2
WLT 1140 FT
Item no.
6312748
Width
400
Rail thickness
2
WLT 1150 FT
Item no.
6312756
Width
500
Rail thickness
2
WLT 1160 FT
Item no.
6312764
Width
600
Rail thickness
2


