T branch piece 110 FS
Type WLT 1150 FS
Item no. 6312667
EAN 4012196304271



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Horizontal T branch piece, for all wide span cable ladders of 110 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 500 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Type | Exit symmetrical |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 110x500 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
55,2468 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 55,2468 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 55,2468 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
WLT 1120 FS
200
2
6312632
WLT 1130 FS
300
2
6312640
WLT 1140 FS
400
2
6312659
WLT 1150 FS
500
2
6312667
WLT 1160 FS
600
2
6312675
Width
WLT 1120 FS
Item no.
6312632
Width
200
Rail thickness
2
WLT 1130 FS
Item no.
6312640
Width
300
Rail thickness
2
WLT 1140 FS
Item no.
6312659
Width
400
Rail thickness
2
WLT 1150 FS
Item no.
6312667
Width
500
Rail thickness
2
WLT 1160 FS
Item no.
6312675
Width
600
Rail thickness
2

