T branch piece 110 A4
Type WLT 1140 A4
Item no. 6312819
EAN 4012195910381



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Horizontal T branch piece, for all wide span cable ladders of 110 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 400 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Type | Exit symmetrical |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 110x400 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
80,0084 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 80,0084 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 80,0084 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
WLT 1120 A4
200
2
6312815
WLT 1130 A4
300
2
6312817
WLT 1140 A4
400
2
6312819
WLT 1150 A4
500
2
6312821
WLT 1160 A4
600
2
6312823
Width
WLT 1120 A4
Item no.
6312815
Width
200
Rail thickness
2
WLT 1130 A4
Item no.
6312817
Width
300
Rail thickness
2
WLT 1140 A4
Item no.
6312819
Width
400
Rail thickness
2
WLT 1150 A4
Item no.
6312821
Width
500
Rail thickness
2
WLT 1160 A4
Item no.
6312823
Width
600
Rail thickness
2


