T and intersection cover, for trunking type WDKH 60110
Type WDKH-T60110LGR
Item no. 6176088
EAN 4012195815136




Item no. / Type
Dimension b
Dimension a
Colour
Smallest selling unit: 2 piece
2piece
piece
Description
T and intersection cover for changing the direction of the halogen-free WDKH trunking. The fitting is preperforated at the side for the connection of different trunking cross-sections.
Technical data
Dimensions
| Length | 272 mm |
|---|---|
| Width | 110 mm |
| Height | 60 mm |
| Dimension b | 114 mm |
| Dimension a | 272 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for duct dimension | 60x |
| Halogen-free | yes |
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK07. |
| Version for | Hood fitting |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Trunking depth | 60 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 60x110mm |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Antibacterial treatment | no |
| Product series | WDKH |
Environmental Data
1,2479 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2479 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2479 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension b
Dimension a
Colour
Item no.
WDKH-T60110RW
114
272
Pure white; RAL 9010
6175710
WDKH-T60110LGR
114
272
Light grey; RAL 7035
6176088
Colour
WDKH-T60110RW
Item no.
6175710
Dimension b
114
Dimension a
272
Colour
Pure white; RAL 9010
WDKH-T60110LGR
Item no.
6176088
Dimension b
114
Dimension a
272
Colour
Light grey; RAL 7035


