T and intersection cover, for trunking type WDK 60170
Type WDK HK60170CW
Item no. 6162258
EAN 4012196109210



Item no. / Type
Dimension H
Dimension b
Dimension a
Colour
Smallest selling unit: 2 piece
2piece
piece
Description
T and intersection cover for changing the direction of the WDK trunking. The fitting is preperforated at the side for the connection of different trunking cross-sections.
Technical data
Dimensions
| Length | 291 mm |
|---|---|
| Width | 170 mm |
| Height | 60 mm |
| Dimension H | 170 mm |
| Dimension b | 66 mm |
| Dimension a | 291 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for duct dimension | 60 x 170 |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Version for | Hood fitting |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 60x170mm |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,678 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,678 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,678 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension H
Dimension b
Dimension a
Colour
Item no.
WDK HK60170GR
170
66
291
Stone grey; RAL 7030
6023061
WDK HK60170CW
170
66
291
Cream; RAL 9001
6162258
WDK HK60170LGR
170
66
291
Light grey; RAL 7035
6183069
WDK HK60170RW
170
66
291
Pure white; RAL 9010
6192661
Colour
WDK HK60170GR
Item no.
6023061
Dimension H
170
Dimension b
66
Dimension a
291
Colour
Stone grey; RAL 7030
WDK HK60170CW
Item no.
6162258
Dimension H
170
Dimension b
66
Dimension a
291
Colour
Cream; RAL 9001
WDK HK60170LGR
Item no.
6183069
Dimension H
170
Dimension b
66
Dimension a
291
Colour
Light grey; RAL 7035
WDK HK60170RW
Item no.
6192661
Dimension H
170
Dimension b
66
Dimension a
291
Colour
Pure white; RAL 9010

