System solution, surge arrester V20 in housing, 1-pole + NPE, 280 V
Type VG-V20-1+NPE-280
Item no. 5095381
EAN 4012196423194




Item no. / Type
Maximum continuous voltage AC
Pole version
Smallest selling unit: 1 piece
1piece
piece
Description
Surge arrester, type 2, according to DIN EN 61643-11
• For surge voltage protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Complete unit, pre-mounted and ready for connection in polycarbonate housing (IP66)
• Arresting capacity to 40 kA (8/20) per pole through high-performance varistors
Application: Equipotential bonding in main and sub-distributors.
If there is a danger of condensation forming through wind, ice, temperature or sunlight, further measures may be necessary!
• For surge voltage protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Complete unit, pre-mounted and ready for connection in polycarbonate housing (IP66)
• Arresting capacity to 40 kA (8/20) per pole through high-performance varistors
Application: Equipotential bonding in main and sub-distributors.
If there is a danger of condensation forming through wind, ice, temperature or sunlight, further measures may be necessary!
Technical data
Technical data
| Network form | Other |
|---|---|
| Signalling on device | Visual |
| Protection rating | IP66 |
| Maximum continuous voltage (L-N) | 280 V |
| Maximum continuous voltage (N-PE) | 255 V |
| Nominal discharge current (8/20 µs) [L-N] | 20 kA |
| Nominal discharge current (8/20 µs) [N-PE] | 40 kA |
| Maximum discharge current (8/20 μs) [L-N] | 40 kA |
| Remote signalling | no |
| Test class, type 2 | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Integrated back-up fuse | no |
| Protection level [L-N] | ≤1,3 |
| Maximum continuous voltage AC | 280 V |
| Maximum continuous voltage DC | 350 V |
| Nominal discharge current (8/20 µs) | 20 kA |
| Pole version | 1+N/PE |
| Installation type | Pre-mounted in the housing |
| Max. mains-side overcurrent protection | 160 A gL/gG |
| Residual voltage [L-N] @ 5 kA | 0,9 kV |
| Short-circuit resistance for max. mains-side overcurrent protection | 50 kA eff |
| Residual voltage [L-N] @ 1 kA | 0,7 kV |
| TOV voltage [L-N] ‒ withstand mode ‒ 5 s | 335 V |
| TOV voltage [L-N] ‒ fail safe mode ‒ 120 min. | 440 V |
| TOV voltage [N-PE] ‒ withstand mode ‒ 200 ms | 1200 V |
| SPD to UL 1449 | Type 4 |
| Minimum distance | 1,5 mm |
| Approvals | UL, ÖVE |
| Short-circuit resistant | yes |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Torque | 4 Nm |
| SPD to IEC 61643-11 | Class II |
| SPD to EN 61643-11 | Type 2 |
| Maximum discharge current (8/20 μs) | 40 kA |
| Follow current quenching capacity (eff) [N-PE] | 0,1 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 160 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 280V |
| Humidity, max. | 95 % |
| Humidity, min. | 5 % |
Connectivity options
| Conductor cross-section, flexible (fine-wire), min. | 1,5 mm² |
|---|---|
| Conductor cross-section, flexible (fine-wire), max. | 35 mm² |
| Connection cross-section, FM terminals, min. | 0,5 mm² |
| Connection cross-section, FM terminals, max. | 1,5 mm² |
| Connection cross-section, FM terminals, min. | 21 AWG |
| Connection cross-section, FM terminals, max. | 16 AWG |
| Arrester surge current (8/20 µs) [total] | 60 kA |
| Conductor cross-section, flexible (fine-wire), min. | 16 AWG |
| Conductor cross-section, flexible (fine-wire), max. | 2 AWG |
| Conductor cross-section, rigid (single-wire/multiwire), min. | 1,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), min. | 16 AWG |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 2 AWG |
Environmental Data
3,509 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,509 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,509 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
VG-V20-1+NPE-280
IP66
280
1+N/PE
5095381
VG-V20-3+NPE-280
IP66
280
3+N/PE
5095383
Pole version
VG-V20-1+NPE-280
Item no.
5095381
Protection rating
IP66
Maximum continuous voltage AC
280
Pole version
1+N/PE
VG-V20-3+NPE-280
Item no.
5095383
Protection rating
IP66
Maximum continuous voltage AC
280
Pole version
3+N/PE


