Symmetrical floor support, crossbeam 400
Type BSST 400 FS
Item no. 6044406
EAN 4012197332488



Item no. / Type
Length
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Crossbeam of the symmetrical floor support for the BKRS system, suitable for base type BSSU 190 4060. Can be used for walkable cable trays of width 400 mm. With threaded unions for cut-free mounting of cable trays. Fastening to base with 4x FKS M6 flat-head screws. Fastening material must be ordered separately.
Technical data
Dimensions
| Length | 46 mm |
|---|---|
| Width | 395 mm |
| Height | 26 mm |
| Dimension L | 300 mm |
| Dimension B | 395 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Suitable for cable support system width, min. | 400 mm |
| Suitable for cable support system width, max. | 400 mm |
| Version for | Miscellaneous |
| Tray fastening | Screw-on |
| ROHS-conformant | yes |
| Dimension | B400mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
2,0157 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,0157 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,0157 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
BSST 100 FS
46
95
26
6044400
BSST 200 FS
46
195
26
6044402
BSST 300 FS
46
295
26
6044404
BSST 400 FS
46
395
26
6044406
BSST 500 FS
46
495
26
6044408
BSST 600 FS
46
595
26
6044410
Width
BSST 100 FS
Item no.
6044400
Length
46
Width
95
Height
26
BSST 200 FS
Item no.
6044402
Length
46
Width
195
Height
26
BSST 300 FS
Item no.
6044404
Length
46
Width
295
Height
26
BSST 400 FS
Item no.
6044406
Length
46
Width
395
Height
26
BSST 500 FS
Item no.
6044408
Length
46
Width
495
Height
26
BSST 600 FS
Item no.
6044410
Length
46
Width
595
Height
26

