Symmetrical floor support, base 200/300
Type BSSU 190 2030 FS
Item no. 6044392
EAN 4012197332433



Item no. / Type
Length
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Base of the symmetrical floor support for the BKRS system, suitable for crossbeam type BSST 200/300. Can be used for walkable cable trays of width 200 or 300 mm. With threaded unions for mounting connection components, e.g. pipe clamps, as well as slots for floor mounting up to M10. Fastening material must be ordered separately.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Height | 190 mm |
| Dimension L | 200 mm |
| Dimension B | 130 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Suitable for cable support system width, min. | 200 mm |
| Suitable for cable support system width, max. | 300 mm |
| Version for | Miscellaneous |
| Tray fastening | Screw-on |
| ROHS-conformant | yes |
| Dimension | B300mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
3,5844 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,5844 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,5844 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Height
Item no.
BSSU 190 1010 FS
50
190
6044390
BSSU 190 2030 FS
50
190
6044392
BSSU 190 4060 FS
50
190
6044394
BSSU 190 1010 FS
Item no.
6044390
Length
50
Height
190
BSSU 190 2030 FS
Item no.
6044392
Length
50
Height
190
BSSU 190 4060 FS
Item no.
6044394
Length
50
Height
190
