Swing trunking cover, design trunking
Type OT GAD Swing EL
Item no. 6115825
EAN 4012195914150



Item no. / Type
6115825 / OT GAD Swing EL
Length
999 mm
Colour
aluminium
Smallest selling unit: 1 piece
1piece
piece
Description
Trunking cover to create a design device installation trunking of the GAD series. "Swing" design version for complete coverage of the system opening and the switching and plug-in devices. The GAD OTA cover adapters are essential and must be planned on the trunking section with a max. spacing of 50 cm. A GAD OTD spacer must be placed between the trunking covers.
Standard version in anodised aluminium, different decoration on request.
Standard version in anodised aluminium, different decoration on request.
Technical data
Dimensions
| Length | 999 mm |
|---|---|
| Width | 140 mm |
| Height | 52 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | yes |
| Cover mounting type | Cross-over |
| Version for | Smooth |
| Dimension | 52x140x999 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Antibacterial treatment | no |
| Product series | GAD |
Environmental Data
16,2309 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 16,2309 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 16,2309 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
OT GAD Swing EL
999
aluminium
6115825
OT GAD Swing EL
Item no.
6115825
Length
999
Colour
aluminium

