Suspension VH-AH
Type VH-AH
Item no. 6109847
EAN 4012195773573



Item no. / Type
6109847 / VH-AH
Smallest selling unit: 1 piece
1piece
piece
Description
Suspension for VH / VHF power supply units, incl. fastening nut and shackle clamp.
Technical data
Technical data
| Version for | Miscellaneous |
|---|---|
| ROHS-conformant | Exempt |
| Material | Polyamide |
| Colour | Rape yellow; RAL 1021 |
| Accessories | yes |
| Spare part | no |
| Product series | HoverCube |
Environmental Data
0,1721 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1721 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1721 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VH-AH
6109847
VH-AH
Item no.
6109847
