Suspension VH-4L
Type VHL-AH
Item no. 6109849
EAN 4012195969013



Item no. / Type
6109849 / VHL-AH
Smallest selling unit: 1 piece
1piece
piece
Description
Suspension for power supply units VH/VHF.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 40x64x38 |
| Material | Steel |
| Colour | Graphite black; RAL 9011 |
| Accessories | yes |
| Spare part | no |
| Product series | HoverCube |
Environmental Data
0,0039 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0039 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0039 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VHL-AH
6109849
VHL-AH
Item no.
6109849
