Suspension eyelet
Type 2085 M8 G
Item no. 3464083
EAN 4012195307396




Item no. / Type
Thread metric
Breaking load
Smallest selling unit: 50 piece
50piece
piece
Description
M8 suspension lug
Technical data
Dimensions
| Dimension L | 44,5 mm |
|---|---|
| Dimension b | 8 mm |
| Dimension d Ø | 24 mm |
| Dimension BØ | 15 mm |
| Dimension D | 40 mm |
Technical data
| Thread metric | 8 |
|---|---|
| Breaking load | 1,1 kN |
| ROHS-conformant | yes |
| Dimension | M8 |
| Surface | Electrogalvanised |
| Material | Die-cast zinc |
| Product series | Bolts and hooks |
Environmental Data
0,1745 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1745 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1745 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Thread metric
Breaking load
Item no.
2085 M6 G
6
1,1
3464067
2085 M8 G
8
1,1
3464083
Thread metric
2085 M6 G
Item no.
3464067
Thread metric
6
Breaking load
1,1
2085 M8 G
Item no.
3464083
Thread metric
8
Breaking load
1,1

