Suspension clamp, tunnel 320
Type AHB-T1732 VA4547
Item no. 6364014
EAN 4012197348687



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Suspension clamp to suspend cable trays, mesh cable trays and cable ladders specifically for tunnel construction. Tested to DIN 4102-12.
Technical data
Technical data
| Maintain electrical functions | yes |
|---|---|
| Material thickness | 2 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Version for | Miscellaneous |
| Tray fastening | Screw-on |
| ROHS-conformant | yes |
| F in kN | 3,5 kN |
| Dimension | 170x320 |
| Material | Stainless steel 1.4547 |
| Colour | stainless steel |
Dimensions
| Dimension L | 380 mm |
|---|---|
| Dimension B | 320 mm |
| Dimension H | 170 mm |
| Dimension b | 225 mm |
| Dimension l | 354 mm |
| Dimension D | 50 mm |
Environmental Data
2,2388 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,2388 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,2388 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
AHB-T1712 VA4547
6363998
AHB-T1722 VA4547
6364008
AHB-T1732 VA4547
6364014
AHB-T1742 VA4547
6364022
AHB-T1712 VA4547
Item no.
6363998
AHB-T1722 VA4547
Item no.
6364008
AHB-T1732 VA4547
Item no.
6364014
AHB-T1742 VA4547
Item no.
6364022

