Suspension chain 10 G
Type LTK-K 10 G
Item no. 6050360
EAN 4012196057559


Item no. / Type
6050360 / LTK-K 10 G
Material thickness
2,6 mm
Smallest selling unit: 10 m
10m
m
Description
Suspension chain according to DIN 5686 for suspending luminaire support systems.
Technical data
Dimensions
| Length | 10000 mm |
|---|---|
| Width | 12,5 mm |
Technical data
| Material thickness | 2,6 mm |
|---|---|
| Breaking load | 0,9 kN |
| Version for | Knotted chain |
| ROHS-conformant | yes |
| Dimension | 10m |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (1)
Tender specifications (1)
Variants
Type
Material thickness
Item no.
LTK-K 10 G
2,6
6050360
LTK-K 10 G
Item no.
6050360
Material thickness
2,6

