Suspension bracket, tunnel
Type AHW-T 250 VA4529
Item no. 6419667
EAN 4012197348830



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Suspension bracket for wall mounting of cable trays, mesh cable trays and cable ladders specifically for tunnel construction. Tested to DIN 4102-12.
Technical data
Dimensions
| Width | 250 mm |
|---|---|
| Height | 105 mm |
| Dimension A | 40 mm |
| Dimension B | 250 mm |
| Dimension H | 105 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| ROHS-conformant | yes |
| F in kN | 3 kN |
| Dimension | B250mm |
| Material | Stainless steel 1.4529 |
| Colour | stainless steel |
Environmental Data
3,1107 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,1107 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,1107 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
AHW-T 100 VA4529
6419660
AHW-T 150 VA4529
6419662
AHW-T 200 VA4529
6419664
AHW-T 250 VA4529
6419667
AHW-T 300 VA4529
6419669
AHW-T 350 VA4529
6419670
AHW-T 100 VA4547
6419675
AHW-T 150 VA4547
6419677
AHW-T 200 VA4547
6419679
AHW-T 250 VA4547
6419681
AHW-T 300 VA4547
6419683
AHW-T 350 VA4547
6419685
AHW-T 100 VA4529
Item no.
6419660
AHW-T 150 VA4529
Item no.
6419662
AHW-T 200 VA4529
Item no.
6419664
AHW-T 250 VA4529
Item no.
6419667
AHW-T 300 VA4529
Item no.
6419669
AHW-T 350 VA4529
Item no.
6419670
AHW-T 100 VA4547
Item no.
6419675
AHW-T 150 VA4547
Item no.
6419677
AHW-T 200 VA4547
Item no.
6419679
AHW-T 250 VA4547
Item no.
6419681
AHW-T 300 VA4547
Item no.
6419683
AHW-T 350 VA4547
Item no.
6419685
