Suspension bracket for wide span systems
Type AHB 22 314 FT
Item no. 6363886
EAN 4012196690602



Item no. / Type
6363886 / AHB 22 314 FT
Length
314 mm
Width
30 mm
Smallest selling unit: 4 piece
4piece
piece
Description
Suspension bracket to suspend cable trays and cable ladders to previously installed wide span systems. Can be used indoors and outdoors.
Cable trays or cable ladders can be mounted both in a lengthwise and a transverse direction beneath previously installed wide span systems. Optional mounting in conjunction with C profile rail or U profile.
For suspension on wide span cable trays or cable ladders with rectangular rail top edge.
The statics and the load limit values of the cable supports, on which the additional cable trays or cable ladders are suspended, must be taken into account.
Technical data
Dimensions
| Length | 314 mm |
|---|---|
| Width | 30 mm |
| Dimension L | 314 mm |
| Dimension A | 22 mm |
| Dimension B | 30 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Material thickness | 3 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| With screw accessories | no |
| ROHS-conformant | yes |
| Dimension | 46x30x314 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,7671 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7671 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7671 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
AHB 22 314 FT
314
30
6363886
AHB 22 314 FT
Item no.
6363886
Length
314
Width
30


