SurgeController V20, plug-in arrester, leak current-free
Type V20-VA 0
Item no. 5099613
EAN 4012195807612



Item no. / Type
5099613 / V20-VA 0
Protection rating
IP20
Maximum continuous voltage AC
385 V
Pole version
1
Smallest selling unit: 1 piece
1piece
piece
Description
Separate cover (plug-in).
• Suitable for use in pre-meter area (completely leakage current-free)
• Plug-in cover; cover can be separated from base without tools
• Suitable for use in pre-meter area (completely leakage current-free)
• Plug-in cover; cover can be separated from base without tools
Technical data
Technical data
| Network form | Other |
|---|---|
| Blow-out | no |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Remote signalling | no |
| Maximum continuous voltage AC | 385 V |
| Nominal discharge current (8/20 µs) | 20 kA |
| Pole version | 1 |
| Installation type | On basic element |
| Max. mains-side overcurrent protection | 125 |
| Version for | 1-pole cover; 385 V |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class II |
| SPD to EN 61643-11 | Type 2 |
| Lightning protection zone LPZ | 1→2 |
| Maximum discharge current (8/20 μs) | 25 kA |
| Response time | <100 ns |
| Maximum back-up fuse | 125 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 385V |
Environmental Data
0,1894 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1894 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1894 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
V20-VA 0
IP20
385
1
5099613
V20-VA 0
Item no.
5099613
Protection rating
IP20
Maximum continuous voltage AC
385
Pole version
1


