Surge protective device CNS 3 D
Type CNS 3-D-D
Item no. 5092701
EAN 4012195952817



Item no. / Type
5092701 / CNS 3-D-D
Country-specific version
D
Smallest selling unit: 1 piece
1piece
piece
Description
Surge protective device, type 3, to DIN EN 61643-11,
intended for use in protective contact sockets.
• With visual and audible signalling, function display
• 3-way socket
• Length of connection cable: 2 m
• Y circuit for high electrical safety
Application: For example, the protection of PCs, printers, copiers, fax machines, etc.
intended for use in protective contact sockets.
• With visual and audible signalling, function display
• 3-way socket
• Length of connection cable: 2 m
• Y circuit for high electrical safety
Application: For example, the protection of PCs, printers, copiers, fax machines, etc.
Technical data
Technical data
| Protection level (L-N / L/N-PE) | < 1000 / < 1500 V |
|---|---|
| Telecommunications contact | no |
| Blow-out | no |
| Signalling on device | Optical and acoustic |
| Protection level (L-N) | < 1,0 kV |
| Protection level (N-PE) | < 1,5 kV |
| Nominal voltage | 230 V |
| ROHS-conformant | yes |
| Country-specific version | D |
| Connecting cable length | 2 m |
| Max. continuous operating voltage | 255 V |
| SPD to IEC 61643-11 | Class III |
| SPD to EN 61643-11 | Type 3 |
| Lightning protection zone LPZ | 2→3 |
| Protection level | 1000/ 1500 kV |
| Nominal discharge surge current | 2,5 kA |
| Rated current | 16 A |
| Response time | <25 ns |
| Maximum back-up fuse | 16 A |
| Dimension | 230V |
| Colour | Black |
Environmental Data
0,876 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,876 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,876 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Country-specific version
Item no.
CNS 3-D-D
D
5092701
CNS 3-D-D
Item no.
5092701
Country-specific version
D


