Surge protection module with support for Modul 45connect
Type ÜSM-A-4T
Item no. 6107801
EAN 4012195699767



Item no. / Type
6107801 / ÜSM-A-4T
Maximum continuous voltage AC
255 V
Smallest selling unit: 1 piece
1piece
piece
Description
2-pin surge protection module, 16 A/250 V~, with acoustic default display, no network switch-off, for connection to a multiple socket of type Modul 45connect using the supplied support. For installation in universal supports UT3/45 and UT4/45. The surge protection module meets EN 61643-11, type 3, Class III, requirements Class D.
Suitable for installation in underfloor systems in connection with an MT3 / MT4 module support.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Suitable for installation in underfloor systems in connection with an MT3 / MT4 module support.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Technical data
| Signalling on device | Acoustic |
|---|---|
| Maximum continuous voltage AC | 255 V |
| ROHS-conformant | yes |
| SPD to EN 61643-11 | Type 3 |
Environmental Data
0,0512 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0512 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0512 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Maximum continuous voltage AC
Item no.
ÜSM-A-4T
255
6107801
ÜSM-A-4T
Item no.
6107801
Maximum continuous voltage AC
255

