Surge protection module ÜSM 10
Type ÜSM-10-230I1PE25
Item no. 5092440
EAN 4012196560844



Item no. / Type
5092440 / ÜSM-10-230I1PE25
Protection rating
IP20
Maximum continuous voltage AC
255 V
Pole version
1+N/PE
Smallest selling unit: 1 piece
1piece
piece
Description
Surge protection module type 2+3 to DIN EN 61643-11 for 230/400 V power grids.
Appropriate for the protection of LED lighting.
• With function display and switch-off of the load circuit when a SPD fails
• Small size for the installation in the pole connection box or upstream of the LED driver
• 1+NPE protective circuit with a maximum discharge capacity of 10 kA
• Reduction of overvoltage to under 1,00 V or 1,000 V @ 5 kA
• With or without luminaire switch-off in case of defect
Application: In the cable transition box, junction boxes, cable ducts and trunking through to underfloor systems
To protect electronic devices such as LED luminaires against surge voltages
Appropriate for the protection of LED lighting.
• With function display and switch-off of the load circuit when a SPD fails
• Small size for the installation in the pole connection box or upstream of the LED driver
• 1+NPE protective circuit with a maximum discharge capacity of 10 kA
• Reduction of overvoltage to under 1,00 V or 1,000 V @ 5 kA
• With or without luminaire switch-off in case of defect
Application: In the cable transition box, junction boxes, cable ducts and trunking through to underfloor systems
To protect electronic devices such as LED luminaires against surge voltages
Technical data
Dimensions
| Length | 315 mm |
|---|---|
| Width | 40 mm |
| Height | 21 mm |
Technical data
| Signalling on device | Visual |
|---|---|
| Protection rating | IP20 |
| Maximum continuous voltage (L-N) | 255 V |
| Maximum continuous voltage (N-PE) | 255 V |
| Nominal discharge current (8/20 µs) [L-N] | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] | 5 kA |
| Maximum discharge current (8/20 μs) [L-N] | 10 kA |
| Maximum discharge current (8/20 μs) [N-PE] | 10 kA |
| Test class, type 2 | yes |
| Test class, type 3 | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Protection level [L-N] | ≤1500 |
| Maximum continuous voltage AC | 255 V |
| Nominal discharge current (8/20 µs) | 5 kA |
| Pole version | 1+N/PE |
| Installation type | Miscellaneous |
| Max. mains-side overcurrent protection | 16 |
| Version for | 1-pole + NPE for PC I |
| ROHS-conformant | yes |
| OBO_Nominal load current (input/output terminal) | 16 A |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Connecting cable length | 0,09 m |
| SPD to IEC 61643-11 | Class II+III |
| SPD to EN 61643-11 | Type 2+3 |
| Lightning protection zone LPZ | 1→2 |
| Maximum discharge current (8/20 μs) | 10 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 16 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 230V |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 10 kA |
|---|---|
| Combined voltage protection level [L-PE] | 1500 kV |
Environmental Data
0,0436 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0436 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0436 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
ÜSM-10-230I1PE25
IP20
255
1+N/PE
5092440
ÜSM-10-230I1PE25
Item no.
5092440
Protection rating
IP20
Maximum continuous voltage AC
255
Pole version
1+N/PE


