Surge protection module ÜSM-10-230l1P-0
Type ÜSM-10-230I1P-0
Item no. 5092420
EAN 4012196426713



Item no. / Type
5092420 / ÜSM-10-230I1P-0
Protection rating
IP20
Maximum continuous voltage AC
255 V
Pole version
1
Smallest selling unit: 1 piece
1piece
piece
Description
Surge protection module type 2+3 to DIN EN 61643-11 for 230/400 V power grids.
Appropriate for the protection of electronic devices and LED drivers.
• With function display and switch-off of the load circuit when an SPD fails
• Small size for the installation in the pole connection box or upstream of the LED driver
• Protective circuit with a maximum arresting capacity of 10 kA
• Reduction of overvoltage to under 1,300 V (protection level)
• For protection insulated luminaires (PC II) without PE connection
Application: In the cable transition box, junction boxes, cable duct to underfloor systems
To protect electronic devices such as LED luminaires against surge voltages
Appropriate for the protection of electronic devices and LED drivers.
• With function display and switch-off of the load circuit when an SPD fails
• Small size for the installation in the pole connection box or upstream of the LED driver
• Protective circuit with a maximum arresting capacity of 10 kA
• Reduction of overvoltage to under 1,300 V (protection level)
• For protection insulated luminaires (PC II) without PE connection
Application: In the cable transition box, junction boxes, cable duct to underfloor systems
To protect electronic devices such as LED luminaires against surge voltages
Technical data
Dimensions
| Length | 155 mm |
|---|---|
| Width | 40 mm |
| Height | 21 mm |
Technical data
| Signalling on device | Visual |
|---|---|
| Protection rating | IP20 |
| Maximum continuous voltage (L-N) | 255 V |
| Maximum continuous voltage (N-PE) | 255 V |
| Nominal discharge current (8/20 µs) [L-N] | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] | 5 kA |
| Maximum discharge current (8/20 μs) [L-N] | 10 kA |
| Maximum discharge current (8/20 μs) [N-PE] | 10 kA |
| Test class, type 2 | yes |
| Test class, type 3 | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Protection level [L-N] | ≤1300 |
| Maximum continuous voltage AC | 255 V |
| Nominal discharge current (8/20 µs) | 5 kA |
| Pole version | 1 |
| Installation type | Miscellaneous |
| Max. mains-side overcurrent protection | 16 |
| Version for | 1-pole without NPE for PC II |
| ROHS-conformant | yes |
| OBO_Nominal load current (input/output terminal) | 16 A |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Connecting cable length | 0,09 m |
| SPD to IEC 61643-11 | Class II+III |
| SPD to EN 61643-11 | Type 2+3 |
| Lightning protection zone LPZ | 1→2 |
| Maximum discharge current (8/20 μs) | 10 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 16 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 230V |
Environmental Data
0,0443 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0443 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0443 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
ÜSM-10-230I1P-0
IP20
255
1
5092420
ÜSM-10-230I1P-0
Item no.
5092420
Protection rating
IP20
Maximum continuous voltage AC
255
Pole version
1


