Surge protection module for Modul 45 with audible signalling
Type ÜSS 45-A-RW
Item no. 6117465
EAN 4012196117611



Item no. / Type
6117465 / ÜSS 45-A-RW
Protection rating
IP20
Maximum continuous voltage AC
255 V
Smallest selling unit: 1 piece
1piece
piece
Description
Surge protection/network fine protection, type 3, according to EN 61643-11 for installation in Rapid 45 duct, device installation duct and underfloor systems.
• Version-A with acoustic function display (switchable signal tone)
• Quick and easy mounting
• Low construction width of 22.5 mm
• Colour: Pure white; RAL 9010
Application: The surge protective device secures downstream and nearby sockets.
Surge protection device Type 3 (Class D) to VDE 0675 Parts 6−11 (DIN EN 61643-11)
for installation in Rapid 45 trunking, device installation trunking and underfloor systems.
• Version-A with acoustic function display (switchable signal tone)
• Quick and easy mounting
• Low construction width of 22.5 mm
• Colour: Pure white; RAL 9010
Application: The surge protective device secures downstream and nearby sockets.
Surge protection device Type 3 (Class D) to VDE 0675 Parts 6−11 (DIN EN 61643-11)
for installation in Rapid 45 trunking, device installation trunking and underfloor systems.
Technical data
Technical data
| Network form | Other |
|---|---|
| Blow-out | no |
| Signalling on device | Acoustic |
| Protection rating | IP20 |
| Remote signalling | no |
| Test class, type 3 | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Protection level [L-N] | ≤1500 |
| Maximum continuous voltage AC | 255 V |
| Nominal discharge current (8/20 µs) | 2,5 kA |
| Installation type | Module |
| Max. mains-side overcurrent protection | 16 |
| Version for | Acoustic function display |
| ROHS-conformant | yes |
| OBO_Nominal load current (input/output terminal) | 16 A |
| Operating temperature, min. | -25 °C |
| Operating temperature, max. | 45 °C |
| SPD to IEC 61643-11 | Class III |
| SPD to EN 61643-11 | Type 3 |
| Lightning protection zone LPZ | 2→3 |
| Maximum discharge current (8/20 μs) | 5 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 16 A |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 45 °C |
| Dimension | 255V |
| Colour | Pure white; RAL 9010 |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 5 kA |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), min. | 1,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 1,5 mm² |
| Combined voltage protection level [L-PE] | 1500 kV |
Environmental Data
0,5421 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5421 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5421 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Item no.
ÜSS 45-A-RW
IP20
255
6117465
ÜSS 45-A-RW
Item no.
6117465
Protection rating
IP20
Maximum continuous voltage AC
255


