Surge protection module 230 V
Type ÜSM-A
Item no. 5092451
EAN 4012195080886



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Surge protection module type 3 to DIN EN 61643-11 for 230 V power grids.
• With audible defect signal
• With low construction height
• Halogen-free plastic (UL 94 V-0)
• Y circuit
Application: Universally applicable for all installation systems.
• With audible defect signal
• With low construction height
• Halogen-free plastic (UL 94 V-0)
• Y circuit
Application: Universally applicable for all installation systems.
Technical data
Technical data
| Network form | Other |
|---|---|
| Signalling on device | Acoustic |
| Protection level wire-earth | 1500 V |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Protection level [L-N] | ≤1500 |
| Maximum continuous voltage AC | 255 V |
| Nominal discharge current (8/20 µs) | 3 kA |
| Pole version | Other |
| Installation type | Miscellaneous |
| Max. mains-side overcurrent protection | 16 |
| Version for | Acoustic operating display |
| ROHS-conformant | yes |
| OBO_Nominal load current (input/output terminal) | 16 A |
| Operating temperature, min. | -15 °C |
| Operating temperature, max. | 60 °C |
| SPD to IEC 61643-11 | Class III |
| SPD to EN 61643-11 | Type 3 |
| Lightning protection zone LPZ | 2→3 |
| Maximum discharge current (8/20 μs) | 6 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 16 A |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 255V |
Connectivity options
| Combined voltage protection level [L-PE] | 1500 kV |
|---|
Environmental Data
0,0232 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0232 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0232 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ÜSM-A
5092451
ÜSM-A-150
5092466
ÜSM-A
Item no.
5092451
ÜSM-A-150
Item no.
5092466


