Surge protection for LED systems ÜSM-20-230I1P+PE
Type ÜSM-20-230I1P+PE
Item no. 5092431
EAN 4012196515400



Item no. / Type
5092431 / ÜSM-20-230I1P+PE
Protection rating
IP20
Maximum continuous voltage AC
255 V
Pole version
1+N/PE
Smallest selling unit: 1 piece
1piece
piece
Description
Surge protection module type 2+3 to DIN EN 61643-11 for 230/400 V power grids.
Appropriate for the protection of LED lighting.
• With function display and switch-off of the load circuit when an SPD fails
• Small size for the installation in the pole connection box or upstream of the LED driver
• 1+NPE protective circuit with a maximum discharge capacity of 20 kA
• Reduction of overvoltage to under 1,300 V or 1,000 V @ 5 kA
• With or without luminaire switch-off in case of defect
Application: In the cable transition box, junction boxes, cable duct to underfloor systems
To protect electronic devices such as LED luminaires against surge voltages
Appropriate for the protection of LED lighting.
• With function display and switch-off of the load circuit when an SPD fails
• Small size for the installation in the pole connection box or upstream of the LED driver
• 1+NPE protective circuit with a maximum discharge capacity of 20 kA
• Reduction of overvoltage to under 1,300 V or 1,000 V @ 5 kA
• With or without luminaire switch-off in case of defect
Application: In the cable transition box, junction boxes, cable duct to underfloor systems
To protect electronic devices such as LED luminaires against surge voltages
Technical data
Dimensions
| Length | 155 mm |
|---|---|
| Width | 40 mm |
| Height | 21 mm |
Technical data
| Signalling on device | Visual |
|---|---|
| Protection rating | IP20 |
| Maximum continuous voltage (L-N) | 255 V |
| Maximum continuous voltage (N-PE) | 255 V |
| Nominal discharge current (8/20 µs) [L-N] | 10 kA |
| Nominal discharge current (8/20 µs) [N-PE] | 10 kA |
| Maximum discharge current (8/20 μs) [L-N] | 10 kA |
| Maximum discharge current (8/20 μs) [N-PE] | 10 kA |
| Test class, type 2 | yes |
| Test class, type 3 | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Protection level [L-N] | ≤1,3 |
| Maximum continuous voltage AC | 255 V |
| Nominal discharge current (8/20 µs) | 10 kA |
| Pole version | 1+N/PE |
| Installation type | Miscellaneous |
| Max. mains-side overcurrent protection | 16 |
| Version for | 1-pole + NPE for PC I |
| ROHS-conformant | yes |
| OBO_Nominal load current (input/output terminal) | 16 A |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Connecting cable length | 0,09 m |
| SPD to IEC 61643-11 | Class II+III |
| SPD to EN 61643-11 | Type 2+3 |
| Lightning protection zone LPZ | 1→2 |
| Maximum discharge current (8/20 μs) | 20 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 16 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 230V |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 20 kA |
|---|---|
| Combined voltage protection level [L-PE] | 1,5 kV |
Environmental Data
0,024 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,024 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,024 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
ÜSM-20-230I1P+PE
IP20
255
1+N/PE
5092431
ÜSM-20-230I1P+PE
Item no.
5092431
Protection rating
IP20
Maximum continuous voltage AC
255
Pole version
1+N/PE


