Surge protection for LED systems 440 V
Type ÜSM-LED 440
Item no. 5092482
EAN 4012196035496



Item no. / Type
5092482 / ÜSM-LED 440
Protection rating
IP20
Maximum continuous voltage AC
440 V
Pole version
1+N/PE
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Surge protection module type 2+3 to DIN EN 61643-11 for 440 V power grids.
Appropriate for the protection of LED lighting.
• With visual function display
• Small size for the installation in the pole or in the LED lamp head
• 1+NPE protective circuit with a maximum discharge capacity of 20 kA
• Surge limitation under 1,800 V
• Available with or without cut-off function of the lamp in case of malfunction
Application: Universally deployable in all lighting systems
To protect electronic devices such as LED luminaires against surge voltages
Appropriate for the protection of LED lighting.
• With visual function display
• Small size for the installation in the pole or in the LED lamp head
• 1+NPE protective circuit with a maximum discharge capacity of 20 kA
• Surge limitation under 1,800 V
• Available with or without cut-off function of the lamp in case of malfunction
Application: Universally deployable in all lighting systems
To protect electronic devices such as LED luminaires against surge voltages
Technical data
Technical data
| Network form | All |
|---|---|
| Signalling on device | Visual |
| Protection rating | IP20 |
| Maximum continuous voltage (L-N) | 440 V |
| Maximum continuous voltage (N-PE) | 440 V |
| Nominal discharge current (8/20 µs) [L-N] | 10 kA |
| Nominal discharge current (8/20 µs) [N-PE] | 10 kA |
| Maximum discharge current (8/20 μs) [L-N] | 20 kA |
| Maximum discharge current (8/20 μs) [N-PE] | 20 kA |
| Remote signalling | no |
| Test class, type 2 | yes |
| Test class, type 3 | yes |
| Nominal voltage AC (50/60 Hz) | 440 V |
| Integrated back-up fuse | no |
| Protection level [L-N] | ≤1,8 |
| Maximum continuous voltage AC | 440 V |
| Nominal discharge current (8/20 µs) | 10 kA |
| Pole version | 1+N/PE |
| Installation type | Miscellaneous |
| Max. mains-side overcurrent protection | 16 |
| Version for | 1+NPE |
| Short-circuit resistant | no |
| ROHS-conformant | yes |
| OBO_Nominal load current (input/output terminal) | 16 A |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Connecting cable length | 0,09 m |
| SPD to IEC 61643-11 | Class II+III |
| SPD to EN 61643-11 | Type 2+3 |
| Lightning protection zone LPZ | 1→3 |
| Maximum discharge current (8/20 μs) | 20 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 16 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 440V |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 20 kA |
|---|
Environmental Data
0,0039 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0039 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0039 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
ÜSM-LED 440
IP20
440
1+N/PE
5092482
ÜSM-LED 440
Item no.
5092482
Protection rating
IP20
Maximum continuous voltage AC
440
Pole version
1+N/PE


