Surge protection for high-speed networks up to 10 GBit (Class EA/CAT6A)
Type ND-IP66-RJ-LSA
Item no. 5081808
EAN 4012197447809



Item no. / Type
Maximum continuous voltage DC
Smallest selling unit: 1 piece
1piece
piece
Description
Data cable protection device for high-speed networks
• Unprotected connection: LSA terminal strip
• Protected connection: RJ45 socket
• Low protection level at high current load
• Earthing via external PE connection
• Support for Power over Ethernet ++ (PoE++/4PPoE) up to 1 A according to IEEE 802.3
• Tested transmission quality in networks to 10 GBit (class EA) or CAT6A
• For wall and rod mounting in internal and external areas
• Sturdy aluminium housing, protection rating IK code: IK08, protection type: IP66
• Protection level PoE: < 160 V
Application examples: 10 GBit Ethernet, 10/100 MBit Ethernet, PoE applications, IP camera systems, high-quality industrial systems
• Unprotected connection: LSA terminal strip
• Protected connection: RJ45 socket
• Low protection level at high current load
• Earthing via external PE connection
• Support for Power over Ethernet ++ (PoE++/4PPoE) up to 1 A according to IEEE 802.3
• Tested transmission quality in networks to 10 GBit (class EA) or CAT6A
• For wall and rod mounting in internal and external areas
• Sturdy aluminium housing, protection rating IK code: IK08, protection type: IP66
• Protection level PoE: < 160 V
Application examples: 10 GBit Ethernet, 10/100 MBit Ethernet, PoE applications, IP camera systems, high-quality industrial systems
Technical data
Dimensions
| Length | 111 mm |
|---|---|
| Width | 75 mm |
| Height | 58 mm |
Technical data
| Number of poles | 8 |
|---|---|
| Telecommunications contact | no |
| Plug-in system | RJ45 8(8) |
| Protection level wire-wire | <70 V |
| Protection level wire-earth | <700 V |
| Protection rating | IP66 |
| Testing standard | IEC 61643-21 |
| Nominal voltage | 5 V |
| Channel performance Ansi/EA | CAT 6A |
| Channel performance ISO/IEC | Class EA |
| Earthing via: | Connection cable |
| Explosion-tested version | no |
| Shielding connection available | yes |
| Screening | Direct |
| Impulse durability wire-wire | C1: 0,5 kV / 0,25 kA (8/20µs) |
| Impulse durability wire-earth | C2: 5 kV / 2,5 kA (8/20µs) |
| Total discharge current (10/350) | 2,5 kA |
| Total discharge current (8/20) | 10 kA |
| Maximum continuous voltage DC | 58 V |
| Version for | Combination protection, 8 wires + shield |
| SPD to IEC 61643-21 | Class I+II+III / D1+C2+C1 |
| Kategorie | Type 1+2+3 / D1+C2+C1 |
| ROHS-conformant | yes |
| Lightning protection zone LPZ | 0→3 |
| Insertion loss | ≤4 dB |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Dimension | 58V |
Environmental Data
1,8478 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8478 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,8478 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Number of poles
Plug-in system
Maximum continuous voltage DC
Version for
Item no.
ND-IP66-RJ-RJ
8
RJ45 8(8)
58
Combination protection, 8 wires + shield
5081807
ND-IP66-RJ-LSA
8
RJ45 8(8)
58
Combination protection, 8 wires + shield
5081808
ND-IP66-RJ-RJ
Item no.
5081807
Number of poles
8
Plug-in system
RJ45 8(8)
Maximum continuous voltage DC
58
Version for
Combination protection, 8 wires + shield
ND-IP66-RJ-LSA
Item no.
5081808
Number of poles
8
Plug-in system
RJ45 8(8)
Maximum continuous voltage DC
58
Version for
Combination protection, 8 wires + shield
