Surge protection for high-speed networks up to 1 GBit (Class ND-CAT6/E-B)
Type ND-CAT6/E-B
Item no. 5081804
EAN 4012196532773



Item no. / Type
Maximum continuous voltage DC
Version for
Smallest selling unit: 1 piece
1piece
piece
Description
Data cable protection device for high-speed networks
• Protection class: Basic protection
• High-quality RJ45 sockets
• Low protection level at high current load
• Earthing via DIN rail or connection cable
• Support of Power over Ethernet ++ (PoE++/4PPoE) to 1 A in accordance with IEEE 802.3
• Tested transmission quality in networks up to 1 GBit/s (Class E) or CAT6
• Rapid installation through plug-in version
• Incl. DIN rail fastening set and earthing cable
Application example: 1 GBit Ethernet, 10/100 MBit Ethernet, PoE applications, IP camera systems, ISDN S0 interfaces
• Protection class: Basic protection
• High-quality RJ45 sockets
• Low protection level at high current load
• Earthing via DIN rail or connection cable
• Support of Power over Ethernet ++ (PoE++/4PPoE) to 1 A in accordance with IEEE 802.3
• Tested transmission quality in networks up to 1 GBit/s (Class E) or CAT6
• Rapid installation through plug-in version
• Incl. DIN rail fastening set and earthing cable
Application example: 1 GBit Ethernet, 10/100 MBit Ethernet, PoE applications, IP camera systems, ISDN S0 interfaces
Technical data
Technical data
| Number of poles | 8 |
|---|---|
| Telecommunications contact | no |
| Plug-in system | RJ45 8(8) |
| Protection level wire-wire | <1100 V |
| Protection level wire-earth | <900 V |
| Protection rating | IP20 |
| Testing standard | IEC 61643-21 |
| Channel performance Ansi/EA | CAT 6 |
| Channel performance ISO/IEC | Class E |
| Earthing via: | Connection cable / DIN rail |
| Explosion-tested version | no |
| Shielding connection available | yes |
| Screening | Direct |
| Impulse durability wire-wire | C2: 3 kV / 1,5 kA (8/20µs) |
| Impulse durability wire-earth | C2: 3 kV / 1,5 kA (8/20µs) |
| Total discharge current (10/350) | 2,5 kA |
| Total discharge current (8/20) | 10 kA |
| Maximum continuous voltage AC | 46 V |
| Maximum continuous voltage DC | 65 V |
| Version for | Basic protection, 8 wires + shield |
| SPD to IEC 61643-21 | Class I / D1 |
| Kategorie | Type 1 / D1 |
| ROHS-conformant | yes |
| Lightning protection zone LPZ | 0→1 |
| Insertion loss | ≤3 dB |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 65V |
| Material | Aluminium |
| Colour | Silver grey; RAL 7001 |
Environmental Data
1,4744 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4744 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4744 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Number of poles
Plug-in system
Maximum continuous voltage DC
Version for
Item no.
ND-CAT6A/EA
8
RJ45 8(8)
58
Fine protection, 8 wires + shield
5081800
ND-CAT6/E-F
8
RJ45 8(8)
58
Fine protection, 8 wires + shield
5081802
ND-CAT6/E-B
8
RJ45 8(8)
65
Basic protection, 8 wires + shield
5081804
Maximum continuous voltage DC
Version for
ND-CAT6A/EA
Item no.
5081800
Number of poles
8
Plug-in system
RJ45 8(8)
Maximum continuous voltage DC
58
Version for
Fine protection, 8 wires + shield
ND-CAT6/E-F
Item no.
5081802
Number of poles
8
Plug-in system
RJ45 8(8)
Maximum continuous voltage DC
58
Version for
Fine protection, 8 wires + shield
ND-CAT6/E-B
Item no.
5081804
Number of poles
8
Plug-in system
RJ45 8(8)
Maximum continuous voltage DC
65
Version for
Basic protection, 8 wires + shield


