Surface-mounted socket 0° with hinged cover, protective contact, single
Type ASD-D0 SW
Item no. 6109873
EAN 4012196169351



Item no. / Type
6109873 / ASD-D0 SW
Colour
Black
Smallest selling unit: 1 piece
1piece
piece
Description
Protective contact extension socket 0° with hinged cover, with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals to IEC 60884-1. Protection rating: IP44.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 50 mm |
| Height | 39 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | yes |
| Warning light | no |
| Halogen-free | no |
| Labelling panel | no |
| Number of units | 1 |
| Protection rating | IP44 |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | no |
| Special power supply | Without special power supply |
| Transparent | no |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Flange dimension | 50x50 |
| Direction of insertion | Straight |
| Number of modules (for modular construction) | 1 |
| Mounting type | Installation |
| Fastening type | Fastening with bolt |
| Connection type | Screwless terminal |
| ROHS-conformant | Exempt |
| Dimension | 50x61mm |
| Colour | Black |
| Antibacterial treatment | no |
| IFTTT support | no |
Environmental Data
0,042 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,042 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,042 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
ASD-D0 SW
Black
6109873
ASD-D0 SW
Item no.
6109873
Colour
Black
