Surface-mounted housing, expansion module, double
Type WG-MK RW
Item no. 6109905
EAN 4012195125747



Item no. / Type
6109905 / WG-MK RW
Smallest selling unit: 1 piece
1piece
piece
Description
Extension module consisting of housing base and cover frame to accept Modul 45 accessories of 2x module width = 90 mm.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 60x130x64 |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
Environmental Data
0,4655 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4655 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4655 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
WG-MK RW
6109905
WG-MK RW
Item no.
6109905

