Surface-mounted housing, basic configuration, 2x double
Type WG-AK RW
Item no. 6109900
EAN 4012195125730



Item no. / Type
6109900 / WG-AK RW
Smallest selling unit: 1 piece
1piece
piece
Description
Basic configuration consisting of two housing bases (right and left side) with two cover frames to accept Modul 45 accessories of 2x module width = 90 mm.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 120x130x64 |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
Environmental Data
1,2288 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2288 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2288 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
WG-AK RW
6109900
WG-AK RW
Item no.
6109900

