Support profile for PV module mounting, free-standing system
Type TPU 6000 FT
Item no. 5900540
EAN 4012197489595



Item no. / Type
5900540 / TPU 6000 FT
Length
6000 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Support profile to mount photovoltaic modules on free-standing systems. Mounting of support profile on pre-mounted supports with KV FT cross-connectors. Mounting of the PV modules on the support profile with end and/or connection clamps of type KLE and/or KLZ. Connection of multiple support profiles with LV FT straight connectors and KV FT cross-connectors, screw-on.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 40 mm |
| Height | 80 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 40x80x6000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Cable duct, integrated | no |
| Cable duct optional | no |
| Section modulus Sx | 10600 mm³ |
| Section modulus Sy | 5200 mm³ |
| Product series | Magic PV Field |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
TPU 6000 FT
6000
5900540
TPU 6000 FT
Item no.
5900540
Length
6000
