Support plate
Type LALB 60 FT
Item no. 6221890
EAN 4012196166398



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Support plate to increase the cable volume and for cable protection.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Height | 45 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | B600mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
2,8457 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,8457 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,8457 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
LALB 20 FT
200
6221858
LALB 30 FT
300
6221866
LALB 40 FT
400
6221874
LALB 50 FT
500
6221882
LALB 60 FT
600
6221890
Width
LALB 20 FT
Item no.
6221858
Width
200
LALB 30 FT
Item no.
6221866
Width
300
LALB 40 FT
Item no.
6221874
Width
400
LALB 50 FT
Item no.
6221882
Width
500
LALB 60 FT
Item no.
6221890
Width
600



