Support for cavity wall installation 2x double
Type WG-UK2
Item no. 6109950
EAN 4012195125938



Item no. / Type
6109950 / WG-UK2
Smallest selling unit: 1 piece
1piece
piece
Description
Metal cavity wall support to accept the double Modal net housing.
Installation dimensions: L 127 x W 137 x H 44.5 mm
Installation dimensions: L 127 x W 137 x H 44.5 mm
Technical data
Technical data
| ROHS-conformant | Exempt |
|---|---|
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
1,2125 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2125 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2125 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
WG-UK2
6109950
WG-UK2
Item no.
6109950

