Support element for duct 350
Type IBST 35048
Item no. 7399918
EAN 4012197393298



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Support element to support and elevate underfloor installation ducts. With two adjustable placements for levelling units. For duct height 48 mm.
Technical data
Dimensions
| Length | 474 mm |
|---|---|
| Width | 49 mm |
| Height | 14 mm |
| Dimension L | 474 mm |
| Dimension A | 49 mm |
| Dimension B | 350 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Duct height, min. | 48 mm |
| Dimension | 474x49xx52,1 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | IBK Series |
Environmental Data
2,265 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,265 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,265 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
IBST 35038
49
7399917
IBST 35048
49
7399918
IBST 35038
Item no.
7399917
Width
49
IBST 35048
Item no.
7399918
Width
49
