Support, duct width 200 mm, pure white
Type PLM SU 200 RW
Item no. 7218170
EAN 4012197274771



Item no. / Type
7218170 / PLM SU 200 RW
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Support for suspended mounting of the PYROLINE® Rapid PLM installation duct.
Suspension point for accepting two M10 threaded rods and suitable as a support at joints of ducts and fittings.
Suspension point for accepting two M10 threaded rods and suitable as a support at joints of ducts and fittings.
Technical data
Dimensions
| Dimension B | 300 mm |
|---|---|
| Dimension b | 250 mm |
Technical data
| Type of accessory | Threaded rod adapter |
|---|---|
| ROHS-conformant | yes |
| Dimension | 300x67x12 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
1,5322 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,5322 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,5322 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLM SU 200 RW
Pure white; RAL 9010
7218170
PLM SU 200 RW
Item no.
7218170
Colour
Pure white; RAL 9010

