Support, duct width 200 mm, FS
Type PLM SU 200 FS
Item no. 7218168
EAN 4012197274719



Item no. / Type
7218168 / PLM SU 200 FS
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Support for suspended mounting of the PYROLINE® Rapid PLM installation duct.
Suspension point for accepting two M10 threaded rods and suitable as a support at joints of ducts and fittings.
Suspension point for accepting two M10 threaded rods and suitable as a support at joints of ducts and fittings.
Technical data
Dimensions
| Dimension B | 300 mm |
|---|---|
| Dimension b | 250 mm |
Technical data
| Type of accessory | Threaded rod adapter |
|---|---|
| ROHS-conformant | yes |
| Dimension | 300x67x12 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
1,4949 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4949 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4949 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLM SU 200 FS
zinc
7218168
PLM SU 200 FS
Item no.
7218168
Colour
zinc

