Support, duct width 100 mm, pure white
Type PLM SU 100 RW
Item no. 7218166
EAN 4012197274740



Item no. / Type
7218166 / PLM SU 100 RW
Length
200 mm
Width
67 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Support for suspended mounting of the PYROLINE® Rapid PLM installation duct.
Suspension point for accepting two M10 threaded rods and suitable as a support at joints of ducts and fittings.
Suspension point for accepting two M10 threaded rods and suitable as a support at joints of ducts and fittings.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 67 mm |
| Dimension B | 200 mm |
| Dimension b | 150 mm |
Technical data
| Type of accessory | Threaded rod adapter |
|---|---|
| ROHS-conformant | yes |
| Dimension | 200x67x12 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
1,0731 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0731 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0731 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Colour
Item no.
PLM SU 100 RW
200
67
Pure white; RAL 9010
7218166
PLM SU 100 RW
Item no.
7218166
Length
200
Width
67
Colour
Pure white; RAL 9010

