Support, duct width 100 mm, FS
Type PLM SU 100 FS
Item no. 7218164
EAN 4012197274689



Item no. / Type
7218164 / PLM SU 100 FS
Length
200 mm
Width
67 mm
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Support for suspended mounting of the PYROLINE® Rapid PLM installation duct.
Suspension point for accepting two M10 threaded rods and suitable as a support at joints of ducts and fittings.
Suspension point for accepting two M10 threaded rods and suitable as a support at joints of ducts and fittings.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 67 mm |
| Dimension B | 200 mm |
| Dimension b | 150 mm |
Technical data
| Type of accessory | Threaded rod adapter |
|---|---|
| ROHS-conformant | yes |
| Dimension | 200x67x12 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
1,0209 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0209 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0209 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Colour
Item no.
PLM SU 100 FS
200
67
zinc
7218164
PLM SU 100 FS
Item no.
7218164
Length
200
Width
67
Colour
zinc

