Support construction for insulations, with pendulum suspension
Type SKP 05 VZ
Item no. 7202446
EAN 4012196839551



Item no. / Type
7202446 / SKP 05 VZ
Smallest selling unit: 1 piece
1piece
piece
Description
Suspension and fastening material, made of steel, to create the first support of pass-through installations in fire insulation. Mounting of the pendulum with threaded rods under the ceiling. A maximum of two layers can be mounted with connection sleeves from two sets. The support constructions must be arranged on both sides of the wall at the prescribed distance to the insulation system.
Technical data
Dimensions
| Dimension L | 1000 mm |
|---|
Technical data
| Type of accessory | Miscellaneous |
|---|---|
| ROHS-conformant | yes |
| Dimension | 500mm |
| Surface | galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
6,0223 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,0223 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,0223 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SKP 05 VZ
7202446
SKP 05 VZ
Item no.
7202446


