Support clamp, with threaded rod seat
Type SCTR 4-10 M10
Item no. 1488329
EAN 4012197392116



Item no. / Type
Length
Width
Height
Dimension L
Flange thickness F min.
Flange thickness F max.
Smallest selling unit: 50 piece
50piece
piece
Description
Support clamp with threaded rod seat for individual mounting solutions. Fastening through knocking onto steel girders.
Technical data
Dimensions
| Length | 54 mm |
|---|---|
| Width | 40 mm |
| Height | 44 mm |
| Dimension L | 54 mm |
Technical data
| Thread metric | 10 |
|---|---|
| Hinged | no |
| Hinge, adjustable | no |
| Breaking load | 0,75 kN |
| ROHS-conformant | yes |
| Fastening type | Clamp |
| Connection type/component | Thread |
| Flange thickness F min. | 4 mm |
| Flange thickness F max. | 10 mm |
| Dimension | 4-10mm |
| Surface | Zinc slat |
| Material | Steel |
| Colour | zinc |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Dimension L
Flange thickness F min.
Flange thickness F max.
Item no.
SCTR 4-10 M6
54
40
43
54
4
10
1488321
SCTR 10-15 M6
60
40
44
60
10
15
1488323
SCTR 4-10 M8
54
40
44
54
4
10
1488325
SCTR 10-15 M8
60
40
45
60
10
15
1488327
SCTR 4-10 M10
54
40
44
54
4
10
1488329
SCTR 10-15 M10
60
40
45
60
10
15
1488331
Length
Height
Dimension L
Flange thickness F min.
Flange thickness F max.
SCTR 4-10 M6
Item no.
1488321
Length
54
Width
40
Height
43
Dimension L
54
Flange thickness F min.
4
Flange thickness F max.
10
SCTR 10-15 M6
Item no.
1488323
Length
60
Width
40
Height
44
Dimension L
60
Flange thickness F min.
10
Flange thickness F max.
15
SCTR 4-10 M8
Item no.
1488325
Length
54
Width
40
Height
44
Dimension L
54
Flange thickness F min.
4
Flange thickness F max.
10
SCTR 10-15 M8
Item no.
1488327
Length
60
Width
40
Height
45
Dimension L
60
Flange thickness F min.
10
Flange thickness F max.
15
SCTR 4-10 M10
Item no.
1488329
Length
54
Width
40
Height
44
Dimension L
54
Flange thickness F min.
4
Flange thickness F max.
10
SCTR 10-15 M10
Item no.
1488331
Length
60
Width
40
Height
45
Dimension L
60
Flange thickness F min.
10
Flange thickness F max.
15
